??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
WUXING
Description
WX-GB-8-5050B - GB
Bill of material
WX-GB-8-5050B-100
MODEL
model
WX-GB-8-5050B
TT
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
50X50
WEIGHT
1.496 kg/m
CSA
Cross-sectional area
549.988 mm^2
LX
Cross section of inertia
13.729 10^4
LY
Cross section of inertia
13.729 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF