??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-100165A - ROBOT
Bill of material
WX-JXS-100165A-100
MODEL
model
WX-JXS-100165A
TT
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
100X165
WEIGHT
7.672 kg/m
CSA
Cross-sectional area
2830.824 mm^2
LX
Cross section of inertia
394.074 10^4
LY
Cross section of inertia
1011.971 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF