??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-3060B - Manipulator aluminum
Bill of material
WX-JXS-3060B-100
MODEL
model
WX-JXS-3060B
TT
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
30X60
WEIGHT
1.855 kg/m
CSA
Cross-sectional area
683.840 mm^2
LX
Cross section of inertia
8.441 10^4
LY
Cross section of inertia
30.684 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF