??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-3060C - ROBOT
Bill of material
WX-JXS-3060C-100
MODEL
model
WX-JXS-3060C
TT
Wall thickness
2.300
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
30X60
WEIGHT
1.750 kg/m
CSA
Cross-sectional area
644.810 mm^2
LX
Cross section of inertia
7.994 10^4
LY
Cross section of inertia
24.074 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF