??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-4080F - ROBOT
Bill of material
WX-JXS-4080F-100
MODEL
model
WX-JXS-4080F
TT
Wall thickness
4.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X80
WEIGHT
4.227 kg/m
CSA
Cross-sectional area
1559.620 mm^2
LX
Cross section of inertia
27.655 10^4
LY
Cross section of inertia
107.269 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF