??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-50100B - Manipulator aluminum
Bill of material
WX-JXS-50100B-100
MODEL
model
WX-JXS-50100B
TT
Wall thickness
5.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
50X100
WEIGHT
4.438 kg/m
CSA
Cross-sectional area
1636.920 mm^2
LX
Cross section of inertia
37.043 10^4
LY
Cross section of inertia
188.275 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF