??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-52140A - ROBOT
Bill of material
WX-JXS-52140A-100
MODEL
model
WX-JXS-52140A
TT
Wall thickness
4.000
L
mm
Inserisci valore per L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
52X140
WEIGHT
6.311 kg/m
CSA
Cross-sectional area
2328.760 mm^2
LX
Cross section of inertia
35.928 10^4
LY
Cross section of inertia
547.957 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF