??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WUXING
Description
WX-LSX-1040A - LSX
Bill of material
WX-LSX-1040A-100
MODEL
model
WX-LSX-1040A
TT
Wall thickness
1.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
10x40
WEIGHT
0.442 kg/m
CSA
Cross-sectional area
162.350 mm^2
LX
Cross section of inertia
0.218 10^4
LY
Cross section of inertia
2.287 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF