??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-LSX-1235A - Assembly card aluminum
Bill of material
WX-LSX-1235A-100
MODEL
model
WX-LSX-1235A
TT
Wall thickness
1.700
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
12x35
WEIGHT
0.510 kg/m
CSA
Cross-sectional area
190.000 mm^2
LX
Cross section of inertia
2.241 10^4
LY
Cross section of inertia
0.399 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF