??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-LSX-1425A - Assembly card aluminum
Bill of material
WX-LSX-1425A-100
MODEL
model
WX-LSX-1425A
TT
Wall thickness
0.700
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
14X25
WEIGHT
0.167 kg/m
CSA
Cross-sectional area
61.740 mm^2
LX
Cross section of inertia
0.334 10^4
LY
Cross section of inertia
0.199 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF