??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-LSX-1425B - Assembly card aluminum
Bill of material
WX-LSX-1425B-100
MODEL
model
WX-LSX-1425B
TT
Wall thickness
1.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
14X25
WEIGHT
0.234 kg/m
CSA
Cross-sectional area
86.173 mm^2
LX
Cross section of inertia
0.459 10^4
LY
Cross section of inertia
0.266 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF