??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WUXING
Description
WX-LSX-2627A - LSX
Bill of material
WX-LSX-2627A-100
MODEL
model
WX-LSX-2627A
TT
Wall thickness
1.000
L
mm
Inserisci valore per L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
26X27
WEIGHT
0.337 kg/m
CSA
Cross-sectional area
123.970 mm^2
ZJG1
zjg1
SUR
Surface
PDF
PDF