??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WUXING
Description
WX-LSX-2630C - LSX
Bill of material
WX-LSX-2630C-100
MODEL
model
WX-LSX-2630C
TT
Wall thickness
0.900
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
26X30
WEIGHT
0.220 kg/m
CSA
Cross-sectional area
83.000 mm^2
ZJG1
zjg1
SUR
Surface
PDF
PDF