??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
WUXING
Description
WX-LSX-2933A - LSX
Bill of material
WX-LSX-2933A-100
MODEL
model
WX-LSX-2933A
TT
Wall thickness
0.800
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
29X33
WEIGHT
0.347 kg/m
CSA
Cross-sectional area
127.240 mm^2
ZJG1
zjg1
SUR
Surface
PDF
PDF