??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-LSX-2933B - Aluminum crane rail
Bill of material
WX-LSX-2933B-100
MODEL
model
WX-LSX-2933B
TT
Wall thickness
1.300
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
29X33
WEIGHT
0.217 kg/m
CSA
Cross-sectional area
198.420 mm^2
ZJG1
zjg1
SUR
Surface
PDF
PDF