??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WUXING
Description
WX-LSX-3040A - LSX
Bill of material
WX-LSX-3040A-100
MODEL
model
WX-LSX-3040A
TT
Wall thickness
0.800
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
30X40
WEIGHT
0.217 kg/m
CSA
Cross-sectional area
80.060 mm^2
ZJG1
zjg1
SUR
Surface
PDF
PDF