??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-LSX-4060B - Aluminum frame
Bill of material
WX-LSX-4060B-100
MODEL
model
WX-LSX-4060B
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X60
WEIGHT
1.390 kg/m
CSA
Cross-sectional area
515.000 mm^2
ZJG1
zjg1
SUR
Surface
PDF
PDF