??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WUXING
Description
WX-LSX-4060C - LSX
Bill of material
WX-LSX-4060C-100
MODEL
model
WX-LSX-4060C
TT
Wall thickness
1.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X60
WEIGHT
1.100 kg/m
CSA
Cross-sectional area
408.000 mm^2
ZJG1
zjg1
SUR
Surface
PDF
PDF