??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WUXING
Description
WX-LSX-4870B - LSX
Bill of material
WX-LSX-4870B-100
MODEL
model
WX-LSX-4870B
TT
Wall thickness
1.500
L
mm
Inserisci valore per L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
48X70
WEIGHT
1.270 kg/m
CSA
Cross-sectional area
470.000 mm^2
ZJG1
zjg1
SUR
Surface
PDF
PDF