??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-LSX-6060A - Trough aluminum
Bill of material
WX-LSX-6060A-100
MODEL
model
WX-LSX-6060A
TT
Wall thickness
0.800
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
60X60
WEIGHT
0.410 kg/m
CSA
Cross-sectional area
160.000 mm^2
ZJG1
zjg1
SUR
Surface
PDF
PDF