??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WUXING
Description
WX-LSX-823A - LSX
Bill of material
WX-LSX-823A-100
MODEL
model
WX-LSX-823A
TT
Wall thickness
0.600
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
8.5X23
WEIGHT
0.092 kg/m
CSA
Cross-sectional area
33.695 mm^2
LX
Cross section of inertia
0.167 10^4
LY
Cross section of inertia
0.045 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF