??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-10-200200B - OB
Bill of material
WX-OB-10-200200B-100
MODEL
model
WX-OB-10-200200B
TT
Wall thickness
6.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
200X200
WEIGHT
27.200 kg/m
CSA
Cross-sectional area
10000.680 mm^2
LX
Cross section of inertia
4958.500 10^4
LY
Cross section of inertia
4958.500 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF