??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-10-4545B - OB
Bill of material
WX-OB-10-4545B-100
MODEL
model
WX-OB-10-4545B
TT
Wall thickness
1.920
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
45x45
WEIGHT
1.720 kg/m
CSA
Cross-sectional area
705.530 mm^2
LX
Cross section of inertia
13.600 10^4
LY
Cross section of inertia
13.600 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF