??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-6-4040K - European standard series aluminum
Bill of material
WX-OB-6-4040K-100
MODEL
model
WX-OB-6-4040K
TT
Wall thickness
1.800
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40x40
WEIGHT
1.174 kg/m
CSA
Cross-sectional area
431.720 mm^2
LX
Cross section of inertia
8.090 10^4
LY
Cross section of inertia
9.090 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF