??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-6-816Y - OB
Bill of material
WX-OB-6-816Y-100
MODEL
model
WX-OB-6-816Y
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
8X16
WEIGHT
0.228 kg/m
CSA
Cross-sectional area
0.000 mm^2
LX
Cross section of inertia
0.000 10^4
LY
Cross section of inertia
0.000 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF