??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-4080A - OB
Bill of material
WX-OB-8-4080A-100
MODEL
model
WX-OB-8-4080A
TT
Wall thickness
1.300
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X80
WEIGHT
1.798 kg/m
CSA
Cross-sectional area
666.100 mm^2
LX
Cross section of inertia
11.180 10^4
LY
Cross section of inertia
43.650 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF