??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-4080C - OB
Bill of material
WX-OB-8-4080C-100
MODEL
model
WX-OB-8-4080C
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X80
WEIGHT
2.685 kg/m
CSA
Cross-sectional area
987.000 mm^2
LX
Cross section of inertia
15.400 10^4
LY
Cross section of inertia
60.400 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF