??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-4080M - OB
Bill of material
WX-OB-8-4080M-100
MODEL
model
WX-OB-8-4080M
TT
Wall thickness
4.000
L
mm
Inserisci valore per L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X80
WEIGHT
4.100 kg/m
CSA
Cross-sectional area
1517.000 mm^2
LX
Cross section of inertia
94.905 10^4
LY
Cross section of inertia
25.110 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF