??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-8080A - OB
Bill of material
WX-OB-8-8080A-100
MODEL
model
WX-OB-8-8080A
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
80X80
WEIGHT
3.680 kg/m
CSA
Cross-sectional area
1352.240 mm^2
LX
Cross section of inertia
98.950 10^4
LY
Cross section of inertia
99.570 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF