??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WUXING
Description
WX-RXL-1012A - RXL
Bill of material
WX-RXL-1020A-100
MODEL
model
WX-RXL-1020A
TT
Wall thickness
1.900
L
mm
Inserisci valore per L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
10X20
WEIGHT
0.300 kg/m
CSA
Cross-sectional area
101.440 mm^2
LX
Cross section of inertia
0.133 10^4
LY
Cross section of inertia
0.400 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF