??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-RXL-1229A - Flexible chain aluminum
Bill of material
WX-RXL-1229A-100
MODEL
model
WX-RXL-1229A
TT
Wall thickness
3.800
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
12X29
WEIGHT
0.490 kg/m
CSA
Cross-sectional area
172.780 mm^2
LX
Cross section of inertia
0.188 10^4
LY
Cross section of inertia
1.624 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF