??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-RXL-1269A - Flexible chain aluminum
Bill of material
WX-RXL-1269A-100
MODEL
model
WX-RXL-1269A
TT
Wall thickness
4.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
12X69
WEIGHT
1.200 kg/m
CSA
Cross-sectional area
406.320 mm^2
LX
Cross section of inertia
0.381 10^4
LY
Cross section of inertia
18.440 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF