??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-RXL-1720A - Flexible chain aluminum
Bill of material
WX-RXL-1720A-100
MODEL
model
WX-RXL-1720A
TT
Wall thickness
20.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
17X20
WEIGHT
0.684 kg/m
CSA
Cross-sectional area
237.150 mm^2
LX
Cross section of inertia
0.558 10^4
LY
Cross section of inertia
0.700 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF