??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-RXL-1964A - RXL
Bill of material
WX-RXL-1964A-100
MODEL
model
WX-RXL-1964A
TT
Wall thickness
1.900
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
19X64
WEIGHT
1.200 kg/m
CSA
Cross-sectional area
386.950 mm^2
LX
Cross section of inertia
1.827 10^4
LY
Cross section of inertia
14.159 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF