??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-RXL-1964B - Flexible chain aluminum
Bill of material
WX-RXL-1964B-100
MODEL
model
WX-RXL-1964B
TT
Wall thickness
1.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
19X64
WEIGHT
1.000 kg/m
CSA
Cross-sectional area
386.950 mm^2
LX
Cross section of inertia
15.986 10^4
LY
Cross section of inertia
14.159 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF