??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WUXING
Description
WX-RXL-26180A - RXL
Bill of material
WX-RXL-26180A-100
MODEL
model
WX-RXL-26180A
TT
Wall thickness
5.000
L
mm
Inserisci valore per L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
28X180
WEIGHT
3.540 kg/m
CSA
Cross-sectional area
1225.127 mm^2
LX
Cross section of inertia
11.891 10^4
LY
Cross section of inertia
349.942 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF