??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-RXL-2861A - RXL
Bill of material
WX-RXL-2861A-100
MODEL
model
WX-RXL-2861A
TT
Wall thickness
2.800
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
28X61
WEIGHT
0.830 kg/m
CSA
Cross-sectional area
286.310 mm^2
LX
Cross section of inertia
2.291 10^4
LY
Cross section of inertia
9.133 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF