??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-RXL-39180A - Flexible chain aluminum
Bill of material
WX-RXL-39180A-100
MODEL
model
WX-RXL-39180A
TT
Wall thickness
5.700
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
28X180
WEIGHT
3.950 kg/m
CSA
Cross-sectional area
1368.462 mm^2
LX
Cross section of inertia
25.432 10^4
LY
Cross section of inertia
372.607 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF