??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-RXL-4564A - Flexible chain aluminum
Bill of material
WX-RXL-4564A-100
MODEL
model
WX-RXL-4564A
TT
Wall thickness
2.400
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
45x64
WEIGHT
1.800 kg/m
CSA
Cross-sectional area
658.040 mm^2
LX
Cross section of inertia
16.465 10^4
LY
Cross section of inertia
21.075 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF