??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WUXING
Description
WX-RXL-4955A - Flexible chain aluminum
Bill of material
WX-RXL-4955A-100
MODEL
model
WX-RXL-4955A
TT
Wall thickness
4.800
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
49X55
WEIGHT
1.344 kg/m
CSA
Cross-sectional area
465.390 mm^2
LX
Cross section of inertia
13.136 10^4
LY
Cross section of inertia
9.526 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF