??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WUXING
Description
WX-RXL-6464A - RXL
Bill of material
WX-RXL-6464A-100
MODEL
model
WX-RXL-6464A
TT
Wall thickness
1.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
64X64
WEIGHT
2.077 kg/m
CSA
Cross-sectional area
717.000 mm^2
LX
Cross section of inertia
38.024 10^4
LY
Cross section of inertia
38.024 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF