??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-RXL-6466A - Flexible chain aluminum
Bill of material
WX-RXL-6466A-100
MODEL
model
WX-RXL-6466A
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
64X66
WEIGHT
2.077 kg/m
CSA
Cross-sectional area
827.186 mm^2
LX
Cross section of inertia
28.707 10^4
LY
Cross section of inertia
44.806 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF