??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WUXING
Description
WX-RXL-7685A - RXL
Bill of material
WX-RXL-7685A-100
MODEL
model
WX-RXL-7685A
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
76X85
WEIGHT
2.900 kg/m
CSA
Cross-sectional area
1005.837 mm^2
LX
Cross section of inertia
46.065 10^4
LY
Cross section of inertia
97.892 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF