??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WUXING
Description
WX-RXL-8888A - RXL
Bill of material
WX-RXL-8888A-100
MODEL
model
WX-RXL-8888A
TT
Wall thickness
1.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
88X88
WEIGHT
2.724 kg/m
CSA
Cross-sectional area
1001.985 mm^2
LX
Cross section of inertia
107.697 10^4
LY
Cross section of inertia
107.697 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF