??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
WUXING
Description
WX-RXL-R18-13A - RXL
Bill of material
WX-RXL-R18-13A-100
MODEL
model
WX-RXL-R18-13A
TT
Wall thickness
2.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
18
WEIGHT
0.350 kg/m
CSA
Cross-sectional area
120.170 mm^2
LX
Cross section of inertia
0.361 10^4
LY
Cross section of inertia
0.361 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF