??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
WUXING
Description
WX-SPLZJ-01 - 10A-2 10B-2Tensioning seat
Bill of material
WX-SPLZJ-01-12
MODEL
model
WX-SPLZJ-01
A
118 mm
B
100 mm
C
20.000 mm
D
78.000 mm
E
63.000 mm
F
11.800 mm
G
60.000 mm
H
36.000 mm
I
30.000 mm
J
39.000 mm
L
50.000 mm
W
20 mm
D1
71.000 mm
D2
64.500 mm
M
12 mm
D3
6004.000 mm
PDF
PDF File
PDF