??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-10-4560A - Special custom aluminum
Bill of material
WX-YX-10-4560A-100
MODEL
model
WX-YX-10-4560A
TT
Wall thickness
2.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
45X60
WEIGHT
2.195 kg/m
CSA
Cross-sectional area
807.050 mm^2
LX
Cross section of inertia
18.806 10^4
LY
Cross section of inertia
28.540 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF