??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-1132A - YX
Bill of material
WX-YX-2125A-100
MODEL
model
WX-YX-2125A
TT
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
21X25
WEIGHT
0.712 kg/m
CSA
Cross-sectional area
261.820 mm^2
LX
Cross section of inertia
1.334 10^4
LY
Cross section of inertia
1.473 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF