??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-1443A - YX
Bill of material
WX-YX-1443A-100
MODEL
model
WX-YX-1443A
TT
Wall thickness
1.900
L
mm
Inserisci valore per L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
14X43
WEIGHT
0.363 kg/m
CSA
Cross-sectional area
133.980 mm^2
LX
Cross section of inertia
0.193 10^4
LY
Cross section of inertia
1.944 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF