??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-1444A - YX
Bill of material
WX-YX-1444A-100
MODEL
model
WX-YX-1444A
TT
Wall thickness
1.800
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
14X44
WEIGHT
0.478 kg/m
CSA
Cross-sectional area
176.463 mm^2
LX
Cross section of inertia
0.219 10^4
LY
Cross section of inertia
2.761 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF